SLVSH93A October 2023 – March 2024 TPS25751
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DATA CONTACT DETECT | ||||||
IDP_SRC | DCD source current | VLDO_3V3 = 3.3 V | 7 | 10 | 13 | µA |
RDM_DWN | DCD pulldown resistance | VUSB_N = 3.6 V | 14.25 | 20 | 24.8 | kΩ |
RDP_DWN | DCD pulldown resistance | VUSB_P = 3.6 V | 14.25 | 20 | 24.8 | kΩ |
VLGC_HI | Threshold for no connection | VUSB_P ≥ VLGC_HI, VLDO_3V3 = 3.3 V, RUSB_P = 300 kΩ | 2 | 3.6 | V | |
VLGC_LO | Threshold for connection | VUSB_N ≤ VLGC_LO, VLDO_3V3 = 3.3 V, RUSB_P = 24.8 kΩ | 0 | 0.8 | V | |
Advertisement and Detection | ||||||
VDX_ILIM | VDX_SRC current limit | 250 | 400 | µA | ||
IDX_SNK | Sink Current | VUSB_P ≥ 250 mV | 25 | 75 | 125 | µA |
IDX_SNK | Sink Current | VUSB_N ≥ 250 mV | 25 | 75 | 125 | µA |
RDCP_DAT | Dedicated Charging Port Resistance | 0.5 V ≤ VUSB_P ≤ 0.7 V, 25 µA ≤ IUSB_N ≤ 175 µA | 200 | Ω |