SLVSH93A October 2023 – March 2024 TPS25751
PRODUCTION DATA
The TPS25751 supports liquid detection using the built-in internal ADC and GPIO with external circuitry. Figure 9-8 and Figure 9-9 show the hardware implementation for liquid detection with the TPS25751. The TPD2S300 is used to protect the GPIO, ADC, and LDO_3V3 pins from over voltage conditions when there is liquid shorting VBUS to the SBU1/2 pins. Table 9-3 shows the recommended components used to implement the external liquid detection circuitry. When liquid is detected, the TPS25751 takes action to protect the Type-C port. Systems using an embedded host controller, can leverage the Host Interface for additional notification and control.
Q_Pn (GPIO PMOS) | Q_Nn (GPIO NMOS) | Rup | Rdown |
---|---|---|---|
CSD25480F3 (Vgsth -0.95V or similar) | CSD15380F3 (Vgsth 1.1V or similar) | 100kOhm (5%) | 1MOhm (5%) |