SLVSH93A October 2023 – March 2024 TPS25751
PRODUCTION DATA
When PP_5V clamps the current, the temperature of the switch begin to increase. When the local temperature sensors of PP_5V or PP_CABLE detect that TJ > TSD_PP5V, the PP_5V switch is disabled and the affected port enters the USB Type-C ErrorRecovery state.