SLVSGL9B December 2022 – October 2024 TPS25762-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BC1.2 RESISTANCES | ||||||
RDCP_DAT | Dedicated Charging Port Resistance between Px_DP and Px_DM | VPx_DP = 0.6 V, VPx_DM = 0V, measure DP to DM shorted resistance | 200 | Ω | ||
RDM_DWN_15k | Px_DM line pulldown resistance | VPx_DM = 3.6V | 12 | 15 | 18 | kΩ |
RDM_DWN_20k | Px_DM line pulldown resistance | VPx_DM = 3.6V | 14.25 | 19.53 | 24.8 | kΩ |
DIVIDER MODES | ||||||
V2.7V | Output Voltage on DPy pin | No load on DPy pin | 2.57 | 2.7 | 2.83 | V |
V2.7V | Output Voltage on DMy pin | No load on DMy pin | 2.57 | 2.7 | 2.83 | V |
R2.7V | Output Impedance on DPy | 5µA pulled from DPy pin | 24 | 30 | 36 | kΩ |
R2.7V | Output Impedance on DMy | 5µA pulled from DMy pin | 24 | 30 | 36 | kΩ |
V1.2V | Output Voltage on DMy | No load on DMy | 1.12 | 1.2 | 1.28 | V |
R1.2V | Output Impedance on DMy | 5µA pulled from DMy | 80 | 102 | 130 | kΩ |
HVDCP THRESHOLD VOLTAGES | ||||||
VDAT_REF | Data detection voltage on DP or DM pin | 0.25 | 0.325 | 0.4 | V | |
VSEL_REF | Output selection voltage DP or DM pin | 1.8 | 2 | 2.2 | V | |
DP AND DM OVERVOLTAGE PROTECTION | ||||||
VDy_OVP | OVP detection threshold for USB Px_DP and Px_DM pins | Initially VPxDy ≤ 3.6 V, then VPx_Dy rises. | 5.5 | 8.5 | V |