SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Use the application GUI to select the desired operating conditions. Once complete, save the settings to the programming PC, flash the firmware to EEPROM, and power cycle device. Once complete the TPS25763-Q1 is ready for operation.
PARAMETER | GUI SELECTION |
---|---|
BUCK-BOOST AND USB INPUTS | |
Port A VBUS Power | 65 W |
Port A PDOs and APDOs | PDO: 5 V, 3 A; 9 V, 3 A; 15 V, 3 A; 20 V, 3.25 A APDO: 3.3 - 21 V, 3A |
Port A VCONN Power | 0.1 W |
fSW Switching Frequency | 400 kHz |
L Inductor | 4.7 µH |
Automotive Module Maximum Current | 15 A |
LOW BATTERY INPUTS | |
Engine ON voltage | 12.5 V |
Engine OFF voltage | 11 V |
Run timer after engine off | 600 seconds |
THERMAL MANAGEMENT INPUTS | |
VNTC_PHASE1 | 1.65 V |
NTC_PHASE1 Power as Percentage of MAX | 50 % |
VNTC_PHASE2 | 2.1 V |
NTC_PHASE2 Power as Percentage of MAX | 30 % |
VNTC_PHASE3 | 2.4 V |
NTC_PHASE3 Power as Percentage of MAX | 0 % (disable PA_VBUS) |