SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
BC 1.2 downstream port charger emulation is application GUI configurable. The following charging modes can be enabled or disabled:
The following table shows voltage sources, resistors and comparator hardware used in each mode. Symbol "X" represents that the corresponding module is implemented.
Application | 2.7-V SRC | 1.2-V SRC | RDCP_DAT | RDM_DWN
(20 kΩ) |
VDAT_REF | VSEL_REF |
---|---|---|---|---|---|---|
DCP | X | |||||
Divider-3 | X | |||||
1.2 V | X | X | ||||
HVDCP | X | X | X |