SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PART NUMBER | Orderable Device | Port A | Port B | Port A Output Power | Port B Output Power | DP Alternate Mode | Astable VIN Boot Support | Configurable Boot Mode(2) |
---|---|---|---|---|---|---|---|---|
TPS25762-Q1 | TPS25762CQRQLRQ1 | USB-PD | n/a | 65 W | n/a | No | VIN-dependent(1) | Yes |
TPS25762CAQRQLRQ1 | Yes | No | ||||||
TPS25762DQRQLRQ1 | Yes | Yes | ||||||
TPS25772-Q1 | TPS25772CQRQLRQ1 | USB-PD | 65 W | No | VIN-dependent(1) | Yes | ||
TPS25772CAQRQLRQ1 | Yes | No | ||||||
TPS25772DQRQLRQ1 | Yes | Yes | ||||||
TPS25763-Q1 | TPS25763DQRQLRQ1 | n/a | n/a | Yes | Yes | Yes |