SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CSP and CSN/BUS pins are the positive and negative inputs to the average current sense amplifier (CSA). The TPS25763-Q1 devices sense port A load current across sense resistor, RSNS, located between the CSP and CSN/BUS pins. A 10-mΩ, 1%, power resistor provides a 0 - 50-mV sense voltage over the range 0 ≤ IOUT ≤ 5 A.
A seven bit digital-to-analog converter, IDAC, provides ±50-mA step current limit adjustments and is automatically programmed by device firmware.