SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When the TPS25763-Q1 port is configured as a DRP, the device alternates the port's Px_CCy pins between the pull-down resistance, Rd, and pull-up current source, Rp.
When in DRP mode as required to be DisplayPort-compliant when Alt Mode is enabled, VBUS must be detected when the TPS25763-Q1 port is operating as a power sink. In this state, the OUT pin is disconnected from VBUS by the blocking FET and VBUS is sensed though a bypass resistor connected across the blocking FET as shown in External NFET and Load-Switch Gate Drive (LSGD) Connection.
Note it is possible to configure the TPS25763-Q1 as a source-only and enable DisplayPort Alt Mode. In this configuration, the bypass resistor is not needed for VBUS sense and the TPS25763-Q1 operates as a source, providing VBUS to the port when attached. This configuration can be selected based on use-case and system-level requirements.