SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LSB | least significant bit | 3.6V max scaling, voltage divider of 3 | 14 | mV | ||
LSB | least significant bit | 25.2V max scaling, voltage divider of 21 | 98 | mV | ||
LSB | least significant bit | (VCSP - VCSN/BUS)= 10 mV, 30 mV | 27 | mA | ||
EG | Gain error | 0 A ≤ ITVSP ≤ 0.9 mA | –2.7 | 2.7 | % | |
EG | Gain error | 0.05V ≤ VGPIOx ≤ 3.6V, VGPIOx ≤ VLDO_3V3 | –2.7 | 2.7 | % | |
EG | Gain error | 2.7V ≤ VLDO_3V3 ≤ 3.6V | –2.4 | 2.4 | % | |
EG | Gain error | 0.6V ≤ VPx_VBUS ≤ 22V | –2.4 | 2.4 | % | |
EG | Gain error, current sense | (VCSP - VCSN/BUS)= 10 mV, 30 mV | –2.4 | 2.4 | % | |
EG | Gain error | VIN | –2.4 | 2.4 | % | |
EG | Gain error | 4.3 V ≤ VLDO_5V ≤ 5.5V | –2.4 | 2.4 | % | |
VOS(E) | Offset error(1) | 0 A ≤ ITVSP ≤ 0.9 mA | –4.1 | 15 | mV | |
VOS(E) | Offset error(1) | 0.05V ≤ VGPIOx ≤ 3.6V, VGPIOx ≤ VLDO_3V3 | –4.1 | 4.1 | mV | |
VOS(E) | Offset error(1) | 2.7V ≤ VLDO_3V3 ≤ 3.6V | -4.1 | 4.1 | mV | |
VOS(E) | Offset error(1) | 0.6V ≤ VPx_VBUS ≤ 22V | -4.1 | 4.1 | mV | |
VOS(E) | Offset error(1) | (VCSP - VCSN/BUS)= 10 mV, 30 mV | -4.5 | 4.5 | mA | |
VOS(E) | Offset error(1) | VIN | -4.1 | 4.1 | mV | |
VOS(E) | Offset error(1) | 4.3 V ≤ VLDO_5V ≤ 5.5V | -4.1 | 4.1 | mV |