SBVS426A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
The TPS25772-Q1 is a fully integrated dual-port USB Type-C® Power Delivery (PD) solution with integrated buck-boost converter for automotive dual USB port applications. Functionality includes: integrated Buck-Boost converter with 4 power switches; an ARM® Cortex®-M0; USB port controller with Type-C cable plug and orientation detection; USB Battery Charging Specification Version 1.2 (BC1.2) detection; USB Endpoint PHY; device power management and supervisory circuitry; and connector pin protection over-voltage and short-circuit protection;
An intelligent System Policy Manager maximizes delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.
Device configuration settings are selected through an intuitive graphical user interface (GUI).
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
TPS25772-Q1 | RQL (QFN-29) | 6 mm x 5 mm |