SBVS426A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Transmitter | ||||||
VTXHI | Transmit high voltage on Px_CCy | Standard External load | 1.05 | 1.125 | 1.2 | V |
VTXLO | Transmit low voltage on Px_CCy | Standard External load | -75 | 75 | mV | |
ZDRIVER | Transmit output impedance while driving the CC line using Px_CCy | measured at 750 kHz | 33 | 75 | Ω | |
tRise | Rise time. 10 % to 90 % amplitude points on Px_CCy, minimum is under an unloaded condition. Maximum set by TX mask | CPx_CCy= 520 pF | 300 | ns | ||
tFall | Fall time. 90 % to 10 % amplitude points on Px_CCy, minimum is under an unloaded condition. Maximum set by TX mask | CPx_CCy= 520 pF | 300 | ns | ||
VPHY_OVP | OVP detection threshold for USB PD PHY. | Initially VCC1 ≤ 5.5 V and VCC2 ≤ 5.5 V, then VCCx rises. | 5.5 | 8.5 | V | |
Receiver | ||||||
ZBMCRX (2) | Receiver input impedance on Px_CCy | Does not include pull-up or pulldown resistance from cable detect. Transmitter is Hi-Z. | 1 | MΩ | ||
CCC | Receiver capacitance on Px_CCy(1) | Capacitance looking into the CC pin when in receiver mode | 120 | pF | ||
VRX_SNK_R | Rising threshold on Px_CCy for receiver comparator | sink mode (rising) | 499 | 525 | 551 | mV |
VRX_SRC_R | Rising threshold on Px_CCy for receiver comparator | source mode (rising) | 784 | 825 | 866 | mV |
VRX_SNK_F | Falling threshold on Px_CCy for receiver comparator | sink mode (falling) | 230 | 250 | 270 | mV |
VRX_SRC_F | Falling threshold on Px_CCy for receiver comparator | source mode (falling) | 523 | 550 | 578 | mV |