SBVS426A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSD_BB | Temperature shutdown threshold | Temperature rising | 160 | 167 | 175 | °C |
TSD_HYS | Temperature shutdown hysteresis | hysteresis | 18 | °C | ||
TSD_PA_VCONN | Temperature shutdown threshold | Temperature rising | 152 | 166 | 179 | °C |
TSD_HYS | Temperature shutdown hysteresis | hysteresis | 20 | °C | ||
TSD_PB_VCONN | Temperature shutdown threshold | Temperature rising | 152 | 166 | 179 | °C |
TSD_HYS | Temperature shutdown hysteresis | hysteresis | 20 | °C | ||
TSD_PA_VBUS_DISCH | Temperature shutdown threshold | Temperature rising | 155 | 166 | 177 | °C |
TSD_HYS | Temperature shutdown hysteresis | hysteresis | 20 | °C | ||
TSD_LDO5V | Temperature shutdown threshold | Temperature rising | 165 | 177 | 188 | °C |
TSD_HYS | Temperature shutdown hysteresis | hysteresis | 15 | °C |