SBVS426B December 2022 – October 2024 TPS25772-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage range (up to 65W output) | IN | 6.8 | 18 | V |
VI | Input voltage range (up to 30W output) | IN | 5.5 | 18 | V |
VI | Input voltage range | EN/UVLO | 0 | 7 (2) | V |
II | Input current | EN/UVLO | 0 | 1 | mA |
VI | Input voltage range | LDO_5V when overdriven by external supply | 4.75 | 5.5 | V |
VI | Input voltage range | CSP, CSN/BUS | 0 | 22 | V |
VI | Input voltage range | PB_VBUS (GPIO4 when configured as PB_VBUS) | 3 | 22 | V |
VO | Output voltage range | OUT | 0 | 21 | V |
VIO | I/O voltage range | PA_CC1, PA_CC2, PB_CC1, PB_CC2 | 0 | 5.5 | V |
VIO | I/O voltage range | PA_DP, PA_DM, PB_DP, PB_DM | 0 | 3.6 | V |
VIO | I/O voltage range | I2C_SDAn, I2C_SCLn, IRQn (n=1 or 2) | 0 | 5.5 | V |
VIO | I/O voltage range | GPIOn (n = 0 - 9) | 0 | 3.6 | V |
VIO | I/O voltage range | NTC monitor (GPIO5), SYNC (GPIO6) | 0 | 3.6 | V |
IO | Output current(1) | IOUT | 5 | A | |
IO | Output current | PA_CC1, PA_CC2, PB_CC1, PB_CC2 | 225 | mA | |
IO | Output current (from LDO_3V3) | GPIOn (n = 0 - 9) | 10 | mA | |
fsw | Buck-boost converter switching frequency driven from SYNC pin | 250 | 500 | kHz | |
TA | Ambient operating temperature | –40 | 125 | °C | |
TJ | Operating junction temperature | –40 | 150 | °C |