SLVSEZ5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
The TPS25814 is a stand-alone USB Type-C controller providing cable plug and orientation detection for one USB Type-C connector. Upon cable attachment, the TPS25814 performs cable detection according to the USB Type-C specification. When cable detection is complete, the TPS25814 enables the internal power path. Status indicator pins may be used to control an external multiplexer.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS25814 | QFN (RSM) | 4.0 mm x 4.0 mm |