SLVSEG3E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
The TPS2584x-Q1 is a USB Type-A BC1.2 charging solution that includes a synchronous DC/DC converter. With cable droop compensation, the Vbus voltage remains constant regardless of load current, ensuring connected portable devices charge at optimal current and voltage even under heavy loads.
The TPS2584x-Q1 includes high bandwidth analog switches for DP and DM pass-through.
The TPS25840-Q1 also integrates short-to-battery protection on VBUS, DM_IN and DP_IN pins. These pins can withstand voltage up to 18 V. TPS25842-Q1 does not support data line (Dx) short-to-VBAT protection.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS25840-Q1 | VQFN (32) | 5.00 mm x 5.00 mm |
TPS25842-Q1 | VQFN (32) | 5.00 mm x 5.00 mm |
Changes from Revision D (February 2022) to Revision E (March 2022)
Changes from Revision C (December 2021) to Revision D (February 2022)
Changes from Revision B (August 2020) to Revision C (December 2021)
Changes from Revision A (May 2020) to Revision B (August 2020)
Changes from Revision * (September 2019) to Revision A (May 2020)