SLVSEG3E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input voltage | IN to PGND | –0.3 | 40 | V |
OUT to PGND | –0.3 | 20 | ||
EN to AGND | –0.3 | VIN + 0.3 | ||
CSP to AGND | –0.3 | 20 | ||
CSN to AGND | –0.3 | 20 | ||
BUS to AGND | –0.3 | 18 | ||
RT/SYNC to AGND | –0.3 | 6 | ||
CTRL1 or CTRL2 to AGND | –0.3 | 6 | ||
AGND to PGND | –0.3 | 0.3 | ||
Output voltage | SW to PGND | –0.3 | VIN + 0.3 | V |
SW to PGND (less than 10 ns transients) | –3.5 | 40 | ||
BOOT to SW | –0.3 | 6 | ||
VCC to AGND | –0.3 | 6 | ||
LS_GD | –0.3 | 18 | ||
Voltage range | TPS25840-Q1: DP_IN, DM_IN to AGND | –0.3 | 18 | V |
TPS25842-Q1: DP_IN, DM_IN to AGND | –0.3 | 7 | ||
DP_OUT, DM_OUT to AGND | –0.3 | 6 | ||
FAULT, BUCK_ST, INT to AGND | –0.3 | 6 | ||
ILIMIT or IMON to AGND | –0.3 | 6 | ||
Pin positive source current, IVCC | VCC Source Current | 5 | mA | |
Pin positive sink current, ISNK | FAULT, BUCK_ST | Internally Limited | A | |
I/O current | DP_IN to DP_OUT, or DM_IN to DM_OUT in SDP, CDP, or Client Mode | –100 | 100 | mA |
TJ | Junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |