SLVSEG3E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 13.5 V, fSW = 400 kHz, L = 10 µH, COUT_CSP = 66 µF, COUT_CSN = 0.1 µF, CBUS = 1 µF, TA = 25 °C.
VCSN = 8 V | INT = 5.1 kΩ |
RT = 8.87 kΩ |
RSNS = 15 mΩ | RSET = 300 Ω |
VCSN/OUT = 5.1 V | RIMON = 0 kΩ |
RSNS = 15 mΩ | RSET = 300 Ω | RIMON = 13 kΩ |
Measured source with 10-cm cable |
EN = 0 V |
RIMON = 0 Ω |
RT = 49.9 kΩ |
RSNS = 15 mΩ | RSET = 300 Ω |
RSNS = 15 mΩ | RSET = 300 Ω | RIMON = 13 kΩ |
Measured on TPS25830-Q1 EVM with 10-cm cable |