SLVSEG3E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
The device has an internal overtemperature shutdown threshold, TSD to protect the device from damage and overall safety of the system. When device temperature exceeds TSD, the LD_GD pin is pulled low, and the buck regulator stops switching. The device attempts to power-up when die temperature decreases by approximately 20°C.