SLVSFJ9 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 13.5 V, fSW = 2.1 MHz, L = 2.2 µH, CSENSE = 66 µF, C_BUS = 1 µF, TA = 25 °C.
VEN/EULVO = 0 V | CC1 = Rd |
VEN/EULVO = VSENSE | CC1= Rd |
IBUS = 3 A |
RILIM = 9.53 kΩ |
IBUS = 2.4 A | RIMON=2.21 kΩ |
RFREQ = 49.9 kΩ |
VEN/UVLO = VSENSE | CC1/2 = OPEN |
I_BUS = 3 A |
ILIM = GND |
RILIM = 15.4 kΩ |
RFREQ = 8.45 kΩ |