SLVSF62B November 2020 – September 2021 TPS25858-Q1 , TPS25859-Q1
PRODUCTION DATA
The TPS2585x-Q1 only requires a few external components to convert from a wide voltage range supply to a 5-V output to power USB devices. Figure 11-1 shows the TPS25858-Q1 typical application schematic for Dual Type-C charging ports. Figure 11-2 shows the TPS25859-Q1 typical application schematic for Dual Type-C charging ports.
As a quick start guide, Table 11-1 provides typical component values for some of the most common configurations. The values given in Table 11-1 are typical. Other values can be used to enhance certain performance criterion as required by the application. The integrated buck regulator of TPS2585x-Q1 is internally compensated and optimized for a reasonable selection of external inductance and capacitance. The external components have to fulfill the needs of the application, but also the stability criteria of the control loop of the device.
fSW | VOUT WITHOUT CABLE COMPENSATION | L | CHF + CIN | CBOOT | RATED COUT |
---|---|---|---|---|---|
400 KHZ | 5.17 V | 3.3 µH | 1 × 100 nF + 1 × 47 µF | 1 × 100 nF | 3 × 47 µF |