SLVSF62B November 2020 – September 2021 TPS25858-Q1 , TPS25859-Q1
PRODUCTION DATA
DEVICE NUMBER | TPS25858-Q1 | TPS25859-Q1 |
---|---|---|
Type-C ports number | Dual | Dual |
Support Type-C protocol | Yes | Yes |
NTC Thermistor Input (TS) | Yes | Yes |
USB load switch ON/OFF control | No | Yes |
Fault event indication | No | Yes |
Thermal warning indication | No | No |
External clock synchronization | Yes, range 200 kHz to 800 kHz | Yes, range 200 kHz to 800 kHz |
BC1.2 DCP | Yes | No |
Apple or Samsung charging scheme | Yes | No |
Cable compensation | Yes1 | Yes1 |
Selectable output voltage | Yes | Yes |
Adjustable output short current limit | Yes | Yes |
FPWM/PFM | FPWM | FPWM |
DC/DC always ON (EN pull High) | No | Yes |
Spread spectrum | Yes | Yes |
Package | QFN-25 3.5 mm × 4.5 mm | QFN-25 3.5 mm × 4.5 mm |