SLVSFP1 August 2021 TPS25868-Q1 , TPS25869-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 13.5 V, fSW = 400 kHz, L = 3.3 µH, CSENSE = 141 µF, CPA_BUS = 1 µF, CPB_BUS = 1 µF, TA = 25 °C.
VEN/EULVO = 0 V | PA_CC1 = Rd |
RVSET = 80.6 kΩ |
IPA_BUS = 3 A | IPB_BUS = 2.4 A |
ILIM = GND |
RILIM = 15.4 kΩ |
RFREQ = 8.45 kΩ |
VEN/UVLO = VSENSE | PA_CC1/2 = OPEN |
VSET = GND |
VEN/EULVO = VSENSE | PA_CC1= Rd |
IPA_BUS = 3 A | IPB_BUS = 2.4 A |
RILIM = 9.53 kΩ |
IPA/B_BUS = 2.4 A | VSET = GND |
RFREQ = 49.9 kΩ |