SLVSFP1 August 2021 TPS25868-Q1 , TPS25869-Q1
PRODUCTION DATA
The TPS2586x-Q1 is an integrated USB charging port solution, which includes a synchronous, high efficiency DC/DC converter and integrated detection and control for implementing USB Battery Charging 1.2 and Type-C ports.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS25868-Q1 | VQFN-HR (25) | 3.50 mm × 4.50 mm |
TPS25869-Q1 | VQFN-HR (25) | 3.50 mm × 4.50 mm |