SUPPLY VOLTAGE AND INTERNAL UNDERVOLTAGE LOCKOUT |
|
V(IN) |
Operating Input Voltage |
|
4.5 |
|
18 |
V |
V(UVR) |
UVLO Threshold, Rising |
|
4.10 |
4.26 |
4.40 |
V |
V(UVHys) |
UVLO Hysteresis |
|
168 |
224 |
279 |
mV |
IQ( ON) |
Supply Current, Enabled |
V(ENUV) = 2 V, V(IN) = 12 V |
0.22 |
0.41 |
0.58 |
mA |
IQ( OFF) |
Supply Current, Disabled |
V(ENUV) = 0 V, V(IN) = 12 V |
0.08 |
0.132 |
0.20 |
mA |
OVERVOLTAGE PROTECTION (OVP) INPUT |
V(OVPR) |
Overvoltage Threshold Voltage, Rising |
|
1.35 |
1.39 |
1.43 |
V |
V(OVPF) |
Overvoltage Threshold Voltage, Falling |
|
1.30 |
1.34 |
1.37 |
V |
I(OVP) |
OVP Input Leakage Current |
0V ≤ V(OVP) ≤ 18 V |
–100 |
0 |
100 |
nA |
ENABLE AND UNDERVOLTAGE LOCKOUT (ENUV) INPUT |
V(ENR) |
ENUV Threshold voltage, rising |
|
1.36 |
1.39 |
1.42 |
V |
V(ENF) |
ENUV Threshold voltage, falling |
|
1.30 |
1.34 |
1.37 |
V |
V(ENF_RST) |
ENUV Threshold voltage to reset thermal fault, falling |
|
0.5 |
0.61 |
0.8 |
V |
IEN |
EN Input leakage current |
0 ≤ V(ENUV) ≤ 18 V |
–100 |
0 |
100 |
nA |
SOFT START: OUTPUT RAMP CONTROL (SS) |
I(SS) |
SS charging current |
V(SS) = 0 V |
0.9 |
1.04 |
1.2 |
µA |
R(SS) |
SS discharging resistance |
V(ENUV) = 0 V, I(SS) = 10 mA sinking |
60 |
70 |
85 |
Ω |
V(SSmax) |
SS maximum capacitor voltage |
|
|
5.5 |
|
V |
GAIN(SS) |
SS to OUT gain |
ΔV(OUT)/ΔV(SS) |
4.81 |
4.86 |
4.92 |
V/V |
CURRENT LIMIT PROGRAMMING (ILIM) |
I(ILIM) |
ILIM Bias current |
|
6 |
10 |
16 |
µA |
ILIMIT |
Current Limit(2) |
R(ILIM) = 35.7 kΩ, (V(IN) - V(OUT)) = 1 V |
0.284 |
0.368 |
0.452 |
A |
R(ILIM) = 45.3 kΩ, (V(IN) - V(OUT)) = 1 V |
0.394 |
0.471 |
0.547 |
R(ILIM) = 95.3 kΩ, (V(IN) - V(OUT)) = 1 V, TA = TJ= 25°C |
0.98 |
1.0 |
1.02 |
R(ILIM) = 95.3 kΩ, (V(IN) - V(OUT)) = 1 V |
0.93 |
1.0 |
1.062 |
R(ILIM) = 150 kΩ, (V(IN) - V(OUT)) = 1 V |
1.43 |
1.57 |
1.7 |
R(ILIM) = SHORT, Shorted resistor current limit R(ILIM) = OPEN, Open resistor current limit (Single Point Failure Test: UL60950) |
0.12 |
0.257 |
0.406 |
IOS |
Short-circuit current limit(2) |
R(ILIM) = 35.7 kΩ, (V(IN) - V(OUT)) = 12 V |
0.275 |
0.356 |
0.438 |
A |
R(ILIM) = 45.3 kΩ, (V(IN) - V(OUT)) = 12 V |
0.376 |
0.45 |
0.522 |
R(ILIM) = 95.3 kΩ, (V(IN) - V(OUT)) = 12 V |
0.837 |
0.9 |
0.964 |
R(ILIM) = 150 kΩ, (V(IN) - V(OUT)) = 12 V |
1.219 |
1.34 |
1.46 |
I(FASTRIP) |
Fast-Trip comparator threshold |
R(ILIM) in kΩ |
|
0.0142 x R(ILIM) + 0.36 |
|
A |
V(ILIMopen) |
ILIM Open resistor detect threshold |
V(ILIM) Rising, R(ILIM) = OPEN |
2.81 |
3.0 |
3.25 |
V |
MOSFET – POWER SWITCH |
|
RDS(on) |
FET ON resistance(1)
|
–40°C ≤ TJ ≤ 85°C |
55 |
87 |
120 |
mΩ |
–40°C ≤ TJ ≤ 125°C |
55 |
87 |
135 |
PASS FET OUTPUT (OUT) |
|
Ilkg(OUT) |
OUT Bias current in off state |
V(ENUV) = 0 V, V(OUT) = 0 V (Sourcing) |
–2 |
0 |
1 |
µA |
Isink(OUT) |
V(ENUV) = 0V, V(OUT) = 300 mV (Sinking) |
5 |
7 |
10 |
FAULT FLAG (FLT): ACTIVE LOW |
R(FLT) |
FLT Pull down Resistance |
Device in fault condition, V(ENUV) = 0V, I(FLT) = 100mA |
22 |
26 |
32 |
Ω |
I(FLT) |
FLT Input Leakage Current |
Device not in fault condition, V(FLT) = 0V, 18V |
–0.5 |
0 |
0.5 |
µA |
THERMAL SHUT DOWN (TSD) |
T(TSD) |
TSD Threshold, rising(1) |
|
|
155 |
|
°C |
T(TSDhys) |
TSD Hysteresis(1) |
|
|
20 |
|
°C |
|
Thermal fault: Latched or Auto Retry |
TPS25921L |
|
LATCHED |
|
|
TPS25921A |
|
AUTO-RETRY |
|
|