SLVSCV0B August 2015 – September 2016
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BFET | 9 | O | Connect this pin to the gate of a blocking NFET. See the Feature Description section. Leave this pin floating if it is not used |
dV/dT | 1 | O | Tie a capacitor from this pin to GND to control the ramp rate of OUT at device turnon |
EN/UVLO | 2 | I | This is a dual function control pin. When used as an ENABLE pin and pulled down, it shuts off the internal pass MOSFET and pulls BFET to GND. When pulled high, it enables the device and BFET. As an UVLO pin, it can be used to program different UVLO trip point via external resistor divider |
GND | Thermal Pad | — | GND |
ILIM | 10 | O | A resistor from this pin to GND sets the overload and short circuit limit |
OUT | 6-8 | O | Output of the device |
VIN | 3-5 | I | Input supply voltage |