The TPS25925x/6x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a typical accuracy of ±15%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25926x devices provide over voltage protection (OVP) for 12-V systems and TPS25925x devices for 5-V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS259250, TPS259251 | VSON (10) | 3.00 mm × 3.00 mm |
TPS259260, TPS259261 |
Changes from A Revision (August 2015) to B Revision
Changes from * Revision (August 2015) to A Revision