The TPS25925x/6x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a typical accuracy of ±15%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25926x devices provide over voltage protection (OVP) for 12-V systems and TPS25925x devices for 5-V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS259250, TPS259251 | VSON (10) | 3.00 mm × 3.00 mm |
TPS259260, TPS259261 |
Changes from A Revision (August 2015) to B Revision
Changes from * Revision (August 2015) to A Revision
PART NUMBER | UV | OV CLAMP | FAULT RESPONSE | STATUS |
---|---|---|---|---|
TPS259250 | 4.3 V | 6.1 V | Latched | Active |
TPS259251 | 4.3 V | 6.1 V | Auto Retry | Active |
TPS259260 | 4.3 V | 15 V | Latched | Active |
TPS259261 | 4.3 V | 15 V | Auto Retry | Active |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
No. | NAME | ||
1 | dV/dT | O | Connect a capacitor from this pin to GND to control the ramp rate of OUT voltage at device turnon |
2 | EN/UVLO | I | This is a dual function control pin. When used as an ENABLE pin and pulled down, it shuts off the internal pass MOSFET. When pulled high, it enables the device As an UVLO pin, it can be used to program different UVLO trip point via external resistor divider |
3 | VIN | I | Input supply voltage |
4 | |||
5 | |||
6 | OUT | O | Output of the device |
7 | |||
8 | |||
9 | NC | NC | Not Connected Internally. Can be left floating or grounded |
10 | ILIM | O | A resistor from this pin to GND sets the overload and short circuit limit |
Thermal Pad | GND | Ground | GND |