SLVSCQ3B August 2015 – June 2016
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
No. | NAME | ||
1 | dV/dT | O | Connect a capacitor from this pin to GND to control the ramp rate of OUT voltage at device turnon |
2 | EN/UVLO | I | This is a dual function control pin. When used as an ENABLE pin and pulled down, it shuts off the internal pass MOSFET. When pulled high, it enables the device As an UVLO pin, it can be used to program different UVLO trip point via external resistor divider |
3 | VIN | I | Input supply voltage |
4 | |||
5 | |||
6 | OUT | O | Output of the device |
7 | |||
8 | |||
9 | NC | NC | Not Connected Internally. Can be left floating or grounded |
10 | ILIM | O | A resistor from this pin to GND sets the overload and short circuit limit |
Thermal Pad | GND | Ground | GND |