SLVSCU2 December 2014 TPS2592BA , TPS2592BL
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range(1) | VIN | –0.3 | 20 | V |
VIN (10 ms Transient) | 22 | |||
Output voltage | OUT | –0.3 | VIN + 0.3 | V |
OUT (Transient < 1 µs) | -1.2 | V | ||
Voltage | ILIM | –0.3 | 7 | V |
EN/UVLO | –0.3 | 7 | ||
dV/dT | –0.3 | 7 | ||
BFET | –0.3 | 30 | ||
Continuous power dissipation | See the Thermal Information | |||
Maximum power dissipation(3), PD = (VIN-VOUT)*ILIMIT |
TA = –40°C to +85°C | 40 | W | |
TA = 0°C to +85°C | 50 | |||
Storage temperature range, Tstg | -65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
THERMAL METRIC | TPS2592Bx | UNIT | |
---|---|---|---|
DRC (10) PINS | |||
RθJA | Junction-to-ambient thermal resistance | 45.9 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 53 | |
RθJB | Junction-to-board thermal resistance | 21.2 | |
ψJT | Junction-to-top characterization parameter | 1.2 | |
ψJB | Junction-to-board characterization parameter | 21.4 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | 5.9 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN (INPUT SUPPLY) | ||||||
VUVR | UVLO threshold, rising | 4.15 | 4.3 | 4.45 | V | |
VUVhyst | UVLO hysteresis(1) | 5.4% | ||||
IQON | Supply current | Enabled: EN/UVLO = 2 V | 0.4 | 0.62 | 0.80 | mA |
IQOFF | EN/UVLO = 0 V | 0.1 | 0.25 | mA | ||
VOVC | Over-voltage clamp | VIN > 6.75 V, IOUT = 10 mA, –40℃ ≤ TJ ≤ 85℃ |
5.5 | 6.1 | 6.75 | V |
VIN > 6.75 V, IOUT = 10 mA, –40℃ ≤ TJ ≤ 125℃ |
5.25 | 6.1 | 6.75 | |||
EN/UVLO (ENABLE/UVLO INPUT) | ||||||
VENR | EN Threshold voltage, rising | 1.37 | 1.4 | 1.44 | V | |
VENF | EN Threshold voltage, falling | 1.32 | 1.35 | 1.39 | V | |
IEN | EN Input leakage current | 0 V ≤ VEN ≤ 5 V | –100 | 0 | 100 | nA |
dV/dT (OUTPUT RAMP CONTROL) | ||||||
IdVdT | dV/dT Charging current(1) | VdVdT = 0 V | 220 | nA | ||
RdVdT_disch | dV/dT Discharging resistance | EN/UVLO = 0 V, IdVdT = 10 mA sinking | 50 | 73 | 100 | Ω |
VdVdTmax | dV/dT Max capacitor voltage(1) | 5.5 | V | |||
GAINdVdT | dV/dT to OUT gain(1) | ΔVdVdT | 4.85 | V/V | ||
ILIM (CURRENT LIMIT PROGRAMMING) | ||||||
IILIM | ILIM Bias current(1) | 10 | µA | |||
IOL | Overload current limit(2) | RILIM = 45.3 kΩ, VVIN-OUT = 1 V | 1.79 | 2.10 | 2.42 | A |
RILIM = 100 kΩ, VVIN-OUT = 1 V | 3.46 | 3.75 | 4.03 | |||
RILIM = 150 kΩ, VVIN-OUT = 1 V | 4.4 | 5.2 | 6 | |||
IOL-R-Short | RILIM = 0 Ω, Shorted Resistor Current Limit (Single Point Failure Test: UL60950)(1) | 0.7 | A | |||
IOL-R-Open | RILIM = OPEN, Open Resistor Current Limit (Single Point Failure Test: UL60950)(1) | 0.55 | A | |||
ISCL | Short-circuit current limit(2) | RILIM = 45.3 kΩ, VVIN-OUT = 5 V | 1.72 | 2.05 | 2.38 | A |
RILIM = 100 kΩ, VVIN-OUT = 5 V | 3.14 | 3.56 | 3.98 | |||
RILIM = 150 kΩ, VVIN-OUT = 5 V | 4.12 | 4.86 | 5.60 | |||
RATIOFASTRIP | Fast-Trip comparator level w.r.t. overload current limit(1) | IFASTRIP : IOL | 160% | |||
VOpenILIM | ILIM Open resistor detect threshold(1) | VILIM Rising, RILIM = OPEN | 3.1 | V | ||
OUT (PASS FET OUTPUT) | ||||||
RDS(on) | FET ON resistance | TJ = 25°C | 21 | 28 | 33 | mΩ |
TJ = 125°C | 39 | 46 | ||||
IOUT-OFF-LKG | OUT Bias current in off state | VEN/UVLO = 0 V, VOUT = 0 V (Sourcing) | –5 | 0 | 1 | µA |
IOUT-OFF-SINK | VEN/UVLO = 0V, VOUT = 300 mV (Sinking) | 10 | 15 | 20 | ||
BFET (BLOCKING FET GATE DRIVER) | ||||||
IBFET | BFET Charging current(1) | VBFET = VOUT | 2 | µA | ||
VBFETmax | BFET Clamp voltage(1) | VVIN + 6.4 | V | |||
RBFETdisch | BFET Discharging resistance to GND | VEN/UVLO = 0 V, IBFET = 100 mA | 15 | 26 | 36 | Ω |
TSD (THERMAL SHUT DOWN) | ||||||
TSHDN | TSD Threshold, rising(1) | 160 | °C | |||
TSHDNhyst | TSD Hysteresis(1) | 10 | °C | |||
Thermal fault: latched or autoretry | TPS2592BL | LATCHED | ||||
TPS2592BA | AUTO-RETRY |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TON | Turn-on delay(1) | EN/UVLO → H to IVIN = 100 mA, 1-A resistive load at OUT | 220 | µs | ||
tOFFdly | Turn Off delay(1) | EN↓ to BFET↓, CBFET = 0 | 0.4 | µs | ||
dV/dT (OUTPUT RAMP CONTROL) | ||||||
tdVdT | Output ramp time | EN/UVLO → H to OUT = 4.9 V, CdVdT = 0 | 0.28 | 0.4 | 0.52 | ms |
EN/UVLO → H to OUT = 4.9 V, CdVdT = 1 nF(1) |
5 | |||||
ILIM (CURRENT LIMIT PROGRAMMING) | ||||||
tFastOffDly | Fast-Trip comparator delay(1) | IOUT > IFASTRIP to IOUT= 0 (Switch Off) | 3 | µs | ||
BFET (BLOCKING FET GATE DRIVER) | ||||||
tBFET-ON | BFET Turn-On duration(1) | EN/UVLO → H to VBFET = 12 V, CBFET = 1 nF | 4.2 | ms | ||
EN/UVLO → H to VBFET = 12 V, CBFET = 10 nF | 42 | |||||
tBFET-OFF | BFET Turn-Off duration(1) | EN/UVLO → L to VBFET = 1 V, CBFET = 1 nF | 0.4 | µs | ||
EN/UVLO → L to VBFET = 1 V, CBFET = 10 nF | 1.4 |
TPS2592Bx | ||
TPS2592Bx | ||
TPS2592Bx, CdVdT = OPEN, COUT= 4.7 µF | ||
EN ↓ | ||
VIN↓ | ||
150 kΩ | ||
45.3 kΩ | ||
100 kΩ | ||
RILIM = 0 | ||
TPS2592BA | ||
TPS2592Bx | ||
TPS2592Bx | ||
TPS2592Bx, CdVdT = 1 nF, COUT=10 µF, ROUT= 2.5 Ω | ||
EN↓ | ||
100 kΩ | ||
150 kΩ | ||
45.3 kΩ | ||
RILIM = OPEN | ||
ILOAD Stepped From 50% to 120%, back to 50% | ||
TPS2592BL | ||