SLVSDJ0E May 2016 – January 2021 TPS25940-Q1
PRODMIX
The TPS25940xx-Q1 device provides a dedicated DevSleep interface terminal (DEVSLP) to drive the device in low power mode. When pulled high, it puts the device in low power DevSleep mode. In this mode, the quiescent current consumption of the device is limited to less than 130 µA (95-µA typical). During this mode, the output voltage remains active, the overload current limit is set to I(DEVSLP(LIM)) and functionality of reverse comparator and current monitoring is disabled. All other protections are kept active ensuring the safety of the system even in DevSleep mode.
User must ensure that load currents on the bus are limited to less than I(DEVSLP(LIM)), when the device is driven to DevSleep mode. Also, while coming out of DevSleep, it is important to sequence the TPS25940xx-Q1 earlier than the load. Otherwise, the load can exceed I(DEVSLP(LIM)) and cause the TPS25940xx-Q1 to enter the overload mode.
Figure 9-4 through Figure 9-7 illustrate the behavior of the system in DevSleep mode.

| V(IN) = 12 V | l(LIM) = 5.3 A | RL = 22 Ω |
| C(OUT) = 1 µF |

| RL = 22 Ω | l(LIM) = 5.3 A | C(OUT) = 1 µF |

| V(IN) = 12 V | l(LIM) = 5.3 A | RL = 15 Ω |
| C(OUT) = 1 µF |

| l(LIM–) = 5.3 A | C(OUT) = 1 µF | |