SLVSDJ0E May 2016 – January 2021 TPS25940-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ENABLE and UVLO INPUT | ||||||
tON(dly) | EN turnon delay | EN/UVLO ↑ (100 mV above
V(ENR)) to V(OUT) = 100 mV, C(dVdT) < 0.8 nF | 220 | µs | ||
EN/UVLO ↑ (100 mV above
V(ENR)) to V(OUT) = 100 mV, C(dVdT) ≥ 0.8 nF, [C(dVdT) in nF] | 100 + 150 × C(dVdT) | µs | ||||
tOFF(dly) | EN turnoff delay | EN/UVLO ↓ (100 mV below V(ENF)) to FLT↓ | 2 | µs | ||
OVERVOLTAGE PROTECTION INPUT (OVP) | ||||||
tOVP(dly) | OVP disable delay | OVP↑ (100 mV above V(OVPR)) to FLT↓ | 2 | µs | ||
OUTPUT RAMP CONTROL (dV/dT ) | ||||||
tdVdT | Output ramp time | EN/UVLO ↑ to V(OUT) = 4.5 V, with C(dVdT) = open | 0.12 | ms | ||
EN/UVLO ↑ to V(OUT) = 11 V, with C(dVdT) = open | 0.25 | 0.37 | 0.5 | |||
EN/UVLO ↑ to V(OUT) = 11 V, with C(dVdT) = 1 nF | 0.97 | |||||
CURRENT LIMIT | ||||||
tFASTRIP(dly) | Fast-trip comparator delay | I(OUT) > I(FASTRIP) | 200 | ns | ||
REVERSE PROTECTION COMPARATOR | ||||||
tREV(dly) | Reverse protection comparator delay | (V(IN) – V(OUT))↓ (1 mV overdrive below V(REVTH)) to FLT↓ | 10 | µs | ||
(V(IN) – V(OUT))↓ (10 mV overdrive below V(REVTH)) to FLT↓ | 1 | |||||
tFWD(dly) | (V(IN) – V(OUT))↑ (10 mV overdrive above V(FWDTH)) to FLT↑ | 3.1 | ||||
POWER-GOOD COMPARATOR OUTPUT (PGOOD): ACTIVE HIGH | ||||||
tPGOODR | PGOOD delay (de-glitch) time | Rising edge | 0.42 | 0.54 | 0.66 | ms |
tPGOODF | Falling edge | 0.42 | 0.54 | 0.66 | ms | |
THERMAL SHUT DOWN (TSD) | ||||||
Retry delay in TSD | TPS25940-Q1/TPS259401A-Q1 Only | 128 | ms |