SLVSDJ0E May 2016 – January 2021 TPS25940-Q1
PRODMIX
The TPS25940xx-Q1 device is designed for supply voltage range of 2.7 V ≤ VIN ≤ 18 V. If the input supply is located more than a few inches from the device an input ceramic bypass capacitor higher than 0.1 μF is recommended. Power supply must be rated higher than the current limit set to avoid voltage droops during over current and short-circuit conditions.