SLVSDJ0E May 2016 – January 2021 TPS25940-Q1
PRODMIX
For overload conditions, the internal current-limit amplifier regulates the output current to I(LIM). The output voltage droops during the current regulation, resulting in increased power dissipation in the device. If the device junction temperature reaches the thermal shutdown threshold (T(TSD)), the internal FET is turned off. When in thermal shutdown, the TPS25940L-Q1 version stays latched off, whereas the TPS25940-Q1/TPS259401A-Q1 versions commence an auto-retry cycle 128 ms after TJ < [T(TSD) – 12°C]. During thermal shutdown, the fault pin FLT pulls low to signal a fault condition. Figure 10-11 and Figure 10-12 illustrate overload behavior.