SLVSDJ0E May 2016 – January 2021 TPS25940-Q1
PRODMIX
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DEVSLP | I | Active high. DevSleep mode control. A high at this pin activates the DevSleep mode (low power mode). If unused, leave floating or connect it to GND. |
2 | PGOOD | O | Active high. A high indicates PGTH has crossed the threshold value. It is an open drain output. If unused, leave floating. |
3 | PGTH | I | Positive input of PGOOD comparator. If unused connect to OUT or GND. |
4 | OUT | O | Power output of the device. |
5 | |||
6 | |||
7 | |||
8 | |||
9 | IN | I | Power input and supply voltage of the device. |
10 | |||
11 | |||
12 | |||
13 | |||
14 | EN/UVLO | I | Input for setting programmable undervoltage lockout threshold. An undervoltage event opens internal FET and assert FLT to indicate power-failure. |
15 | OVP | I | Input for setting programmable overvoltage protection threshold. An overvoltage event opens the internal FET and assert FLT to indicate overvoltage. |
16 | GND | — | Ground. The GND terminal must be connected to the exposed PowerPAD. This PowerPAD must be connected to a PCB ground plane using multiple vias for good thermal performance. |
17 | ILIM | I/O | A resistor from this pin to GND sets the overload and short-circuit current limit. |
18 | dVdT | I/O | A capacitor from this pin to GND sets the ramp rate of output voltage. |
19 | IMON | O | This pin sources a scaled down ratio of current through the internal FET. A resistor from this pin to GND converts current to proportional voltage, used as analog current monitor. If unused, leave floating. |
20 | FLT | O | Fault event indicator, goes low to indicate fault condition because of undervoltage, overvoltage, reverse voltage and thermal shutdown event. It is an open drain output. If unused, leave floating. |