SLVSDJ0E May 2016 – January 2021 TPS25940-Q1
PRODMIX
The device has multiple pins for input (IN) and output (OUT).
All IN pins must be connected together and to the power source. A ceramic bypass capacitor close to the device from IN to GND is recommended to alleviate bus transients. The recommended operating voltage range is
2.7 V – 18 V.
Similarly all OUT pins must be connected together and to the load. V(OUT) in the ON condition, is calculated using Equation 8.
where, RON is the total ON resistance of the internal FET.
GND terminal is the most negative voltage in the circuit and is used as a reference for all voltage reference unless otherwise specified.