SLVSCE9D June 2014 – October 2017 TPS25942A , TPS25942L , TPS25944A , TPS25944L
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Table 2 lists the TPS25942, TPS25944 design parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage, V(IN) | 12 V |
Undervoltage lockout set point, V(UV) | 10.8 V |
Overvoltage protection set point , V(OV) | 16.5 V |
Load at start-up , RL(SU) | 4.8 Ω |
Current limit, I(LIM) | 5 A |
Load capacitance , C(OUT) | 100 µF |
Maximum ambient temperatures , TA | 85°C |