SLVSCE9D June 2014 – October 2017 TPS25942A , TPS25942L , TPS25944A , TPS25944L
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The TPS25942 and TPS25944 respond differently to overload and short circuit conditions. The operational differences are explained in Table 1.
| Device | TPS25942 (Current Limiter) | TPS25944 (Circuit Breaker) |
|---|---|---|
| Start-up | Inrush ramp controlled by dVdT | Inrush ramp controlled by dVdT |
| Inrush limited to I(LIM) level as set by R(ILIM) | Inrush limited to I(LIM) level as set by R(ILIM) | |
| Fault Timer runs when current is limited to I(LIM) | ||
| Fault timer expires after tCB(dly) (4 ms) causing device shutoff | ||
| If TJ > T(TSD) device shuts off | Device turns off if TJ > T(TSD) before timer expires | |
| Over current response | Current is limited to I(LIM) level as set by R(ILIM) | Current is allowed through the device if I(LOAD) < I(FASTRIP) |
| Power dissipation increases as V(IN) – V(OUT) grows | Fault Timer runs when current goes above I(LIM) | |
| Fault timer expires after tCB(dly) (4 ms) causing device shutoff | ||
| Device turns off when TJ > T(TSD) | Device turns off if TJ > T(TSD) before timer expires | |
| ‘L' Version remains off | ‘L' Version remains off | |
| 'A' Version attempts restart 128 ms after TJ < [T(TSD) –12°C] | 'A' Version attempts restart 128 ms after TJ < [T(TSD) – 12°C] | |
| Short-circuit response | Fast shut off when I(LOAD) > I(FASTRIP) | Fast shut off when I(LOAD) > I(FASTRIP) |
| Quick restart and current limited to I(LIM), follows standard TPS25942 start-up | Quick restart and current limited to I(LIM), follows standard TPS25944 start-up |