SLVSCE9D June 2014 – October 2017 TPS25942A , TPS25942L , TPS25944A , TPS25944L
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
For I(LIM) = 5.3 A, device goes into thermal shutdown for | ||
[V(IN) – V(OUT)] > 8 V |
V(IN) = 4.5 V |
R(FLT) = 100 kΩ |
V(IN) = 12 V | RL = 12 Ω | R(FLT) = 100 kΩ |
V(IN) = 12 V | RL = 12 Ω | R(FLT) = 100 kΩ |
R(PGOOD) = 100 kΩ |
V(IN) = 12 V | R(IMON) = 16.9 kΩ | R(FLT) = 100 kΩ |
R(ILIM) = 17.8 KΩ |
V(IN) = 12 V | RL = 3 Ω to 2 Ω | R(IMON) = 16.9 kΩ |
R(ILIM) = 17.8 KΩ | R(FLT) = 100 kΩ |
V(IN) = 5 V | R(IMON) = 16.9 kΩ | R(FLT) = 100 kΩ |
R(ILIM) = 17.8 KΩ |
Taken on 2-Layer board, 2oz.(0.08-mm thick) with GND plane area: 14 cm2 (Top) and 20 cm2 (Bottom) |
V(IN) = 11 V |
R(FLT) = 100 kΩ |
V(IN) = 12 V | RL = 12 Ω | R(FLT) = 100 kΩ |
V(IN) = 12 V | RL = 12 Ω | R(FLT) = 100 kΩ |
R(PGOOD) = 100 kΩ |
V(IN) = 12 V | R(IMON) = 16.9 kΩ | R(FLT) = 100 kΩ |
R(ILIM) = 17.8 KΩ |
V(IN) = 12 V | R(IMON) = 16.9 kΩ | R(FLT) = 100 kΩ | ||
R(ILIM) = 17.8 KΩ |