SLVSCE9D June 2014 – October 2017 TPS25942A , TPS25942L , TPS25944A , TPS25944L
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DMODE | I | Diode Mode control pin. A high at this pin activates the non-ideal diode mode |
2 | PGOOD | O | Active High. A high indicates PGTH has crossed the threshold value. It is an open drain output |
3 | PGTH | I | Positive input of PGOOD comparator |
4 | OUT | O | Power output of the device |
5 | |||
6 | |||
7 | |||
8 | |||
9 | IN | I | Power input and supply voltage |
10 | |||
11 | |||
12 | |||
13 | |||
14 | EN/UVLO | I | Input for setting programmable undervoltage lockout threshold. An undervoltage event opens internal FET and assert FLT to indicate power-failure. When pulled to GND, resets the fault latch in TPS25942L, TPS25944L |
15 | OVP | I | Input for setting programmable overvoltage protection threshold. An overvoltage event opens the internal FET and assert FLT to indicate overvoltage |
16 | GND | — | Ground |
17 | ILIM | I/O | A resistor from this pin to GND sets the overload and short-circuit current limit |
18 | dVdT | I/O | A capacitor from this pin to GND sets the ramp rate of output voltage |
19 | IMON | O | This pin sources a scaled down ratio of current through the internal FET. A resistor from this pin to GND converts current to proportional voltage, used as analog current monitor |
20 | FLT | O | Fault event indicator, goes low to indicate fault condition due to undervoltage, pvervoltage, reverse voltage, circuit breaker timeout (TPS25944 only) and thermal shutdown events. It is an open drain output |
— | PowerPADTM | — | The GND terminal must be connected to the exposed PowerPAD. This PowerPAD must be connected to a PCB ground plane using multiple vias for good thermal performance |