SLVSGA8B May 2021 – April 2022 TPS25946
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Bus voltage during charging (VIN) | 9 V |
Overvoltage protection threshold during charging (VIN(OV)) | 14 V |
Bus power good threshold (VPG) | 4.5 V |
Max continuous charging current | 3 A |
Load transient blanking interval during charging (tITIMER) | 2 ms |
Output capacitance (COUT) | 47 μF |
Output rise time (tR) | 5 ms |
Overcurrent threshold (ILIM) during charging | 3.25 A |
Start-up load current supported during USB OTG operation (ILOAD) | 100 mA |
Fault response | Auto-retry |