SLVSGA8B May 2021 – April 2022 TPS25946
PRODUCTION DATA
The supply overvoltage threshold is set using the resistors, R1 and R2, whose values can be calculated using Equation 8:
From the device electrical specifications, OVLO leakage current is 0.1 μA (maximum), VOV(R) = 1.2 V. From design requirements, VIN(OV) = 14 V. To solve the equation, first choose the value of R1 = 470 kΩ and use the above equation to solve for R2 = 44.06 kΩ.
Using the closest standard 1% resistor values, we get R1 = 470 kΩ, R2 = 44.2 kΩ.