10 Revision History
Changes from Revision A (September 2023) to Revision B (June 2024)
- Added IEC 61000-4-5 to the Features sectionGo
- Deleted reference to reverse polarity in the
Description sectionGo
- Changed VIN,MAX, –40°C ≤ TJ ≤ 125°C from:
VOUT – 21V to: –0.3V in the Absolute Maximum Ratings
sectionGo
- Deleted VIN,MAX, –10°C ≤ TJ ≤ 125°C from the
Absolute Maximum Ratings sectionGo
Changes from Revision * (February 2023) to Revision A (September 2023)
- Changed document status from Advance Information to Production Data
Go