SLVSET8A May 2019 – August 2019 TPS2596
PRODUCTION DATA.
PARAMETER | PIN | MIN | MAX | UNITS | |
---|---|---|---|---|---|
VIN | Maximum Input Voltage Range | IN | –0.3 | 21 | V |
Maximum Input Voltage Range (TA = 25 ℃) | 22 | V | |||
VOUT | Maximum Output Voltage Range | OUT | –0.3 | min (21, VIN + 0.3) | V |
VEN/UVLO | Maximum Enable Pin Voltage Range | EN/UVLO | –0.3 | 7 | V |
VOV | Maximum OVCSEL/OVLO Pin Voltage Range | OVCSEL/OVLO | –0.3 | 7 | V |
VdVdT | Maximum dVdT Pin Voltage Range | DVDT | 2.5 | V | |
VFLTB | Maximum FLTb Pin Voltage Range | FLT | –0.3 | 7 | V |
IFLTB | Maximum FLTb Pin Sink Current | FLT | 10 | mA | |
IMAX | Maximum Continuous Switch Current | IN to OUT | Internally Limited | A | |
TJ | Junction temperature | Internally Limited | °C | ||
TLEAD | Maximum Lead Temperature | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |