SLVSET8A May 2019 – August 2019 TPS2596
PRODUCTION DATA.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage , VIN | 12 V |
Undervoltage lockout set point, VUV | 8 V |
Overvoltage protection set point , VOV | 13.7 V |
Overvoltage protection type | Lock-out |
Load at start-up, RL(SU) | 24 Ω |
Current limit, ILIM | 1 A |
Load capacitance, COUT | 100 µF |
Maximum ambient temperatures, TA | 85°C |