SLVSET8A May 2019 – August 2019 TPS2596
PRODUCTION DATA.
Referring to application schematics, RFLT is required only if FLT is used; The resistor serves as pull-up for the open-drain output driver. The current sunk by this pin should not exceed 10 mA. CIN is a bypass capacitor to help control transient voltages, unit emissions, and local supply noise. Where acceptable, a value in the range from 0.001 μF to 0.1 μF is recommended for CIN.