SLVSET8A May 2019 – August 2019 TPS2596
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
tLIM | Current limit response time | IOUT > 20% over ILIM to IOUT ≤ ILIM | 87 | µs | ||
tSC | Short circuit response time | VOUT ↓ to IOUT ≤ ILIM | 5 | µs | ||
tOVLO | Overvoltage lockout response
time |
TPS25963x Only | 1.3 | µs | ||
tOVC | Output clamp response time | TPS25962x Only , IOUT = 2 A | 5 | µs | ||
tTSD,RST | Thermal Shutdown Auto-Retry
Interval |
TPS2596x1 Only | 95 | ms |