SLVSGG5C november 2021 – april 2023 TPS2597
PRODUCTION DATA
The TPS25970x and TPS25974x variants have only one functional mode that applies when operated within the recommended operating conditions.
The TPS25972x variants have three different functional modes depending on the OVCSEL pin connection.
OVCSEL PIN CONNECTION |
OVERVOLTAGE CLAMP THRESHOLD |
---|---|
Shorted to GND |
3.89 V |
Open |
5.76 V |
Connected to GND through a 390-kΩ resistor |
13.88 V |