SLVSFR1 August 2020 TPS25980
PRODUCTION DATA
Table 9-2 shows the design parameters for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
Input voltage, VIN | 3.3 V |
Overvoltage lockout, VOVP | 3.7 V |
Maximum voltage drop in the path | ± 5 % |
Maximum load current, IOUT | 5.5 A |
Current limit, ILIM | 7 A |
Transient overcurrent blanking interval (tITIMER) | 6 ms |
Load capacitance, COUT | 10 µF |
Maximum ambient temperature, TA | 85 °C |
Module present detection, ModPrsL | Yes |
Retry delay, tRETRY_DLY | 200 µs |
No. of retries, NRETRY | 4 |