SLVSGG6B april 2022 – june 2023 TPS25981
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Input supply voltage (VIN) |
3.3 V |
Maximum voltage drop in the path | ± 5% |
Maximum continuous current | 5.5 A |
Load transient blanking interval (tITIMER) |
5 ms |
Output capacitance (COUT) | 10 μF |
Output rise time (tR) |
2.2 ms |
Overcurrent threshold (ILIM) |
6.5 A |
Fault response |
Auto-retry |